SACC-DSIV-FS-5CON-L90 SCO - Device connector rear mounting
1436563

Device connector rear mounting, 5-position, Socket, angled, M12-SPEEDCON, coding: A, Rear mounting, M12 x 1, Solder pins, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalii despre produs









Produse compatibile