SACC-DSI-M12MS-5CON-L180 VA - Device connector rear mounting
1554746

Device connector rear mounting, 5-position, Pin, straight, M12, coding: A, Rear mounting, Pg9, Solder pins, this item is expected to be lead-free from Q3 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design