SACC-DSI-M12FSD-4CON-L180 VA - Device connector rear mounting
1424071

Device connector rear mounting, Ethernet, 4-position, Socket, straight, M12-Standard, D-coding, Wave soldering, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design