UC-12P1N8AT0DU - Cable connector
1606313

M23, Cable connector, application: Signal, series: UC, angled, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 2 mm ... 14.5 mm, coding: N, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1242108

Detalii despre produs








Produse compatibile