SACC-M12MS-5SC M
-
Connector
1508187
Connector, 5-position, Plug straight M12, coding: A, Spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Safe use in the field, thanks to a high degree of protection
Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces