SACC-M 8MS-4QO-0,5-VA
-
Connector
1426315
Connector, 4-position, Plug straight M8, coding: A, Insulation displacement connection, knurl material: Stainless steel 1.4305, external cable diameter 2.5 mm ... 5 mm
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Safe use in the field, thanks to a high degree of protection
Insulation displacement connection: innovative and time-saving assembly without stripping the single wire