Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter)
Halogen-free
no
Flame resistance
IEC 60332-1-2 (raw cable)
VDE 0842, Part 332-1-2 (raw cable)
IEC 60332-3-22 (raw cable)
UL VW-1
CSA FT-1
Resistance to oil
can withstand occasional splashes (raw cable)
Notes on operation
For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met.
Număr articol
2301192
Unitate de ambalare
1 Bucată
Cantitate minimă pentru comandă
1 Bucată
Cod produs
DK2AZZ
GTIN
4017918913502
Greutate pe bucată (inclusiv ambalajul)
752,2 g
Greutate pe bucată (fără ambalaj)
752,2 g
Cod tarifar vamal
85444290
Țara de origine
DE
EU REACH SVHC
Trimitere la substanţa candidată REACH (nr. CAS)
Nicio substanţă cu un procentaj masic mai mare de 0,1 %