QPD CW 4PE2,5 2X9-16 BK - Conductor connector
1403841

Cable connector panel feed-through, two-sided with QPD nut, black, 4+PE-pos., 1.0 mm2 ... 2.5 mm2/690 V/20 A, for cable diameter of 9 mm ... 16 mm.

Detalii despre produs









Produse compatibile


Avantajele dumneavoastră

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection