PT 1X2+F-BE - Surge protection base-element
2856126

cross section
connection method
Flow Pictogram
voltage Pictogram

Base element for protective plug PT with protective circuit for a 2-core floating signal circuit. Integrated gas arrester as coarse protection between GND and PE. Mounting on NS 35/7.5 und NS 35/15, housing width: 17.5 mm.

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Avantajele dumneavoastră

Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs