PT 1X2-BE/FM - Type 2 surge protection base element
2920010

cross section
connection method

Base element to accept a protective plug with diagnostic and status indicator for one floating double wire

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Avantajele dumneavoastră

Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
Easy integration into the control room via floating remote indication contact