The FLM MP 7 Fieldline Modular mounting panel allows for easy mounting of up to 7 Fieldline Modular devices on any surface. Standard M4x40 screws (not included), which are screwed into an integrated threaded channel, are used to attach the devices to the mounting panel.
FLM MP 7
-
Mounting panel
2736673
Fieldline Modular mounting panel for 7 Fieldline Modular devices
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Up to seven Fieldline Modular M12 devices can be mounted on the mounting panels