RAD-ISM-2400-ANT-VAN- 3-1-MCX - Antenna
2885702

Omnidirectional antenna with protection against vandalism, 2.4 GHz, gain: 3 dBi, polarization: linear, opening angle: h/v 360°/85°, degree of protection: IP55, connection: MCX (male), for control cabinet mounting (optional panel mounting), incl. 1.5 m / 5 ft. connecting cable

Detalii despre produs







Produse compatibile



Avantajele dumneavoastră

Impact-resistant housing
For freely mobile applications
For multipoint or mesh connections