Adapter that can be used to interface HART field devices into a WirelessHART network.
RAD-WHA-1/2NPT
-
WirelessHART adapter
2900100
Adapter that can be used to interface HART field devices into a WirelessHART network.
Descărcare gratuită disponibilă.
Descărcări
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Connected HART devices can transmit data via a WirelessHART network
A standard signal with 4 ... 20 mA can be connected in order to integrate non-HART devices into a WirelessHART network
1/2" NPT connection for distributed or direct device connection
Removable antenna for connecting a coaxial cable and a high-gain antenna
Up to 4 HART devices can be connected to one adapter