IFS-OP-CRADLE - Adapter module
2811886

The adapter (IFS-OP-CRADLE) for the operator interface is ideal for use as a remote operator panel and display device for 17.5 mm / 35 mm modules. Can be mounted directly on the DIN rail. Replacement part: 2905872 IFS-BT-PROG-ADAPTER.

Detalii despre produs








Produse compatibile


Avantajele dumneavoastră

For snapping onto the DIN rail
For control cabinet mounting of the operating and display unit