In PV system monitoring, PV string measurement plays a central role in increasing efficiency. Detect malfunctions and take countermeasures: the SOLARCHECK PV string monitoring system reliably provides you with information on the performance of your photovoltaic system. The system enables you to respond immediately to power losses in individual strings, which may be caused by damaged panels or defective contacts and cabling, for example.
SCK-M-U-1500V
-
Modulo di monitoragg. stringa fotovoltaica
2903591
N. ELDAS®:
969990335
N. ELDAS®:
969990335
Modulo di misura SCK per il monitoraggio di impianti fotovoltaici, 1 x misurazione della tensione fino a 1500 V DC, 1 x uscita analogica (2 V ... 10 V). Il prodotto è in fase di adeguamento al Cyber Resilience Act (CRA).
Dettagli prodotto
EAC
ID omologazione: RU*DE.*08.B.01536/19UL Listed
ID omologazione: E140324cUL Listed
ID omologazione: E140324UL Recognized
ID omologazione: FILE E 325209cUL Listed
ID omologazione: E140324UL Listed
ID omologazione: E140324Prodotti compatibili
I vantaggi
Low costs and wiring effort, as an additional power supply unit is not required in the device connection box
Space-saving installation with the compact design
Easy integration into monitoring systems with Modbus/RTU communication
Monitoring of remote indication contacts by means of an additional digital input