FL WLAN 24 AP 802-11-US - Wireless module
2700448

WLAN access point for the USA and Canada, 24 V DC, PoE, IEEE 802.11 a/b/g, 2.4 GHz, 5 GHz, client adapter, antenna diversity, web-based management, 802.11i, WPA2, WPA-PSK, RADIUS, WEP, TKIP, AES

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot







Yhteensopivat tuotteet



Edut

2.4 GHz and 5 GHz supported
Maximum security according to IEEE 802.11i with AES encryption
High resistance to vibration, shock, and EMI
Range of several hundred meters*