PSD-S WIN MA/UL
-
Wireless elements
2701664
Master with antenna for the WIN signal tower wireless system, with USB interface, voltage supply via USB interface, software CD, USB cable (3 m), four rubber feet and material for panel mounting of the master
Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää.
Pakolliset lisätarvikkeet
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
Repeater for increasing the range integrated in each wireless element
Existing signal towers can be extended without additional wiring
Can be operated parallel to other wireless applications
Simultaneous detection of up to 50 wireless elements
Error messages can be sent via e-mail
Range of a wireless element with a free line of sight of up to 300 m