PSD-S WIN MA - Wireless elements
2700682

Master with antenna for the WIN signal tower wireless system, with USB interface, voltage supply via USB interface, software CD, USB cable (3 m), four rubber feet and material for panel mounting of the master

Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää. Pakolliset lisätarvikkeet
Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot







Yhteensopivat tuotteet



Edut

Repeater for increasing the range integrated in each wireless element
Existing signal towers can be extended without additional wiring
Simultaneous detection of up to 50 wireless elements
Can be operated parallel to other wireless applications
Error messages can be sent via e-mail
Range of a wireless element with a free line of sight of up to 300 m