VISU+ 2 RT-D UNLIMITED AOA - Visualization software
2403951

Runtime license for Visu+ including alarm statistics, alarm dispatcher, and OPC server (DA & UA) functions, where the I/O data and variables in the scripting are not limited. In addition, two direct driver connections are also possible.

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot








Yhteensopivat tuotteet


Edut

Access protection with user management
Fully scalable process diagrams for using one design on different devices and monitor sizes
Multilingual software and projects, thanks to Unicode support and online selection
Full SCADA (Supervisory Control And Data Acquisition) function with visualization, trend representation, and alarm management
Control coupling with OPC and 2 direct drivers
Direct driver connection to controllers, e.g., to Siemens S7 or via Modbus/TCP and Modbus/RTU
Data logging, trend display, and recipe management
Scripts can be created in VBA and IL
OPC server