VISU+ 2 RT-D 1024 RED NET WEB3 - Visualization software
2403011

Runtime license for Visu+ including the redundancy and networking functions, and three web clients in which the I/O data and variables in the scripting are limited to 1024 bytes. In addition, two direct driver connections are also possible.

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot








Yhteensopivat tuotteet


Edut

Access protection with user management
Fully scalable process diagrams for using one design on different devices and monitor sizes
Multilingual software and projects, thanks to Unicode support and online selection
Full SCADA (Supervisory Control And Data Acquisition) function with visualization, trend representation, and alarm management
Control coupling with OPC and 2 direct drivers
Direct driver connection to controllers, e.g., to Siemens S7 or via Modbus/TCP and Modbus/RTU
Data logging, trend display, and recipe management
Scripts can be created in VBA and IL