VISU+ 2 RT-D 1024 OPC AD WEB5
-
Visualization software
1108909
Runtime license for Visu+ including the OPC server (DA and UA) and alarm dispatcher functions, and 5 web clients, in which the I/O data and variables in the scripting are limited to 1024 bytes. In addition, 2 direct driver connections are also possible.
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
Access protection with user management
Fully scalable process diagrams for using one design on different devices and monitor sizes
Multilingual software and projects, thanks to Unicode support and online selection
Full SCADA (Supervisory Control And Data Acquisition) function with visualization, trend representation, and alarm management
Control coupling with OPC and 2 direct drivers
Direct driver connection to controllers, e.g., to Siemens S7 or via Modbus/TCP and Modbus/RTU
Data logging, trend display, and recipe management
Scripts can be created in VBA and IL