UNIFOX-CT 4,8 - Cable tie tool
1212475

Cable binder pliers, for plastic cable binders with a width of 2.2 - 4.8 mm, for a material thickness of up to 1.6 mm

Tuotetiedot









Yhteensopivat tuotteet


Edut

Ergonomic tool for tightening and cutting cable ties in a single step
Cable tie is automatically cut when the tension force is reached
Infinitely adjustable tension force indicated via a scale in the handle area