UNIFOX-CE VDE_DB - Combination pliers
1212817

Combination pliers, angled design, with opening spring and locking device, cross-notched gripping surface, integrated M8 ... M10 ring wrench, VDE 1000 V AC/1500 V DC tested, type of packaging: with holder for sales display (backcard)

Tuotetiedot








Yhteensopivat tuotteet


Edut

Ergonomic handle design to eliminate fatigue when working
Excellent transformation ratios for excellent gripping and cutting performance
Noticeably less force required on the part of the user
UNIFOX ... VDE-insulated combination pliers in straight and angled versions