UNIFOX-C VDE M_DB - Combination pliers
1212840

Combination pliers, 165 mm, notched gripping surface, VDE 1000 V AC/1500 V DC tested, type of packaging: with holder for sales display (backcard)

Tuotetiedot








Yhteensopivat tuotteet


Edut

Ergonomic handle design to eliminate fatigue when working
Excellent transformation ratios for excellent gripping and cutting performance
Noticeably less force required on the part of the user
UNIFOX ... VDE-insulated combination pliers in straight and angled versions