UNIFOX-C VDE M - Combination pliers
1212834

Combination pliers,165 mm, notched gripping surface, VDE 1000 V AC/ 1500 V DC tested

Tuotetiedot








Yhteensopivat tuotteet


Edut

Ergonomic handle design to eliminate fatigue when working
Excellent transformation ratios for excellent gripping and cutting performance
Noticeably less force required on the part of the user
Special tool steel for permanent use
Notched gripping surface and sharp cutting edge
Ergonomically shaped two-component handles for fatigue-free and non-slip use
VDE tested