Compact timer relay in 6.2 mm housing for controlling time sequences.
The time is set on the front of the device using a labeled thumbwheel, which is recessed to protect against accidental modification. A screwdriver is used to change the settings (blade width 2.5 mm).
The compact timer relays are available with different time ranges as well as with a screw, spring-cage, and push-in connection.
ETD-BL-1T-ON- 30MIN-SP
-
Timer relay
2917557
Timer relay with switch-on delay (voltage-controlled) and an adjustable time range (0.3 min - 30 min), with spring-cage connection
Tuotetiedot
Yhteensopivat tuotteet
Edut
6.2 mm narrow design width
High level of setting accuracy thanks to labeled and illuminated thumb wheel