PAI-4 - Test adapter
3030925

Test adapter, Touch proof against unintentional direct contact according to DIN EN 50274 when plugged in, for 4 mm test plug and terminal blocks with 8.2 mm pitch, number of positions: 1, color: gray

Tuotetiedot








Yhteensopivat tuotteet


Edut

The small outside diameter of the test socket means that touch-proof safety plugs can also be used
Reliable contacting of test plugs with a 4 mm diameter in the function shaft
Test adapter for accommodating safety test plugs with a 4 mm diameter