VIP-CAB-FLK14/FR/OE/0,14/0,5M
-
Cable
2900122
Round cable set; connection 1: Single wires (14-position) (The wires are marked and fitted with ferrules); connection 2: IDC/FLK socket strip (1x 14-position, 90 °-out put); cable length: 0.5 m
Tuotetiedot
Yhteensopivat tuotteet
Edut
14 and 16-pos.
Connector in accordance with IEC 60603-13
1:1 connection
Open end at one end