CABLE-D-37SUB-M-OE-0,25-S/... - Cable
2900912

Assembled shielded round cable; connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end.); connection 2: D-SUB pin strip (1x 37-position); cable length: variable

Tuotetiedot









Yhteensopivat tuotteet



Edut

Individual wire marking: 1, 2, 3, 4, etc.
Individual wires fitted with ferrules
Connector in accordance with IEC 60807-2/DIN 41652
D-SUB socket or pin strip at one end
Open end at one end
Shield connection: H05V-K 1 mm² cable, black, length: 0.5 m
Screw connection: 2 UNC 4-40 screws
1:1 connection