The AML-MOS (MOS = Modular Operator Station) from Phoenix Contact is an operator terminal that is used to program, operate, and monitor systems and machines. The high IP65 protection class and modular design enable a wide range of applications in all aspects of factory automation, but especially automotive and machine building applications. State-of-the-art technologies tackle the challenges associated with Industry 4.0. These include, for example, data transmission in the Gigabit range and the common PROFINET communication protocol in production plants. The integrated PROFIsafe function also ensures the problem-free operation of systems with functional safety. The optimized design ensures easy installation and access in production plants.
AML-MOS
-
Operator terminal
1168430
Operator terminal for programming, operating, and monitoring systems and machines. Use in factory automation, especially automotive and machine building applications. With PROFINET and PROFIsafe function.
Tuotetiedot
Yhteensopivat tuotteet
Edut
Optimum adaptation of the mechanical design and performance with a modular system
Modern, space-saving, and robust design
Quick and easy integration into existing production plants
Data communication with Gigabit switch with PROFINET
Various performance classes enable optimum adaptation to the intended purpose
High and fast connectivity with integrated interfaces
Easy operation via keyboard and mouse, PCAP multi-touch operation while wearing gloves, and push button box
Optimum ergonomics with various stand heights and the ability to adjust the height and angle