WIREFOX-D SHIELD - Stripping tool
1212172

Stripping pliers, for stripping wires for cable cut-outs, cable taps and shield connections Ø 8 mm ... 9 mm, up to insulation thickness 1.2 mm, stripping length from: 20 mm

Tuotetiedot









Yhteensopivat tuotteet


Edut

WIREFOX ... stripping pliers feature an automatic adjustment mechanism for a wide range of different types of insulation and conductor diameters