ILC 130 STARTERKIT
-
Starter kit
2988515
ILC 130 starter kit including ILC 130 ETH, analog input AI module, control panel, power supply unit as well as accessories and cable with set up test application
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
Program memory/data storage: 192 kB/192 kB
Supply voltage: 24 V DC
Retentive data storage: 8 kB
Processing time per 1000 instructions: 90 µs (bit data types), 1.7 ms (mixed data types)
Integrated I/Os: 8/4