ST-OV4- 24DC/ 24DC/1-PRO - Solid-state relay
2905572

Plug-in power protective circuit solid-state relay, with signal logic, can be plugged into 4-pos. basic terminal blocks, input: 24 V DC, output: short-circuit-proof, 18 - 36 V DC/1 A

Tuotetiedot







Yhteensopivat tuotteet


Edut

Safe detection and signaling of a wire break on the load side
Time-dependent overload shutdown for reliable protection against continuous overloads
Fast short circuit shutdown with simultaneous current limitation
Feedback in the event of an error
Brief inrush peaks are ignored
After an overload or short-circuit has been triggered, a defined reset of the control voltage must be carried out