DEK-OV- 12DC/ 24DC/ 10 - Solid-state relay terminal block
2961749

Power solid-state relay terminal block, input: DC voltage, output: DC voltage, input voltage: 12 V DC

Tuotetiedot









Edut

EB-DIK insertion bridges
Actuator version available
Labeling and mounting with user-friendly modular terminal blocks
Wear-free switching of up to 24 V DC/10 A or 240 V AC/800 mA
Integrated output protective circuit
Electrical isolation between input and output at up to 2.5 kVrms
Zero voltage switch at AC output
Integrated input circuit
Status indicator