RESY+ - Function block
2400295

Resy+ includes function block libraries. The control technology from Phoenix Contact supplements remote control protocols, such as IEC 60870-5-101/104, Modbus TCP/RTU, and ODP (Open Data Port). Resy+ is used in water management, the gas sector, and the energy industry, for example. The function blocks can be downloaded.

Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää. Pakolliset lisätarvikkeet

Tuotetiedot







Edut

Secure, event-oriented, and inexpensive monitoring of all distributed plants via Ethernet and serial interfaces
Standardized protocols for integrating your remote control station into the existing network, such as IEC 60870-5-101/104, ODP, SMS, SEAB1, etc.
Reliable communication over large distances using a programmable logic controller
Versatile data transmission via Industrial Wireless, mobile network, fixed network, and Ethernet
The highly modular design of the stations and the ability to freely combine different transmission paths ensure optimum adaptation to the relevant system structure