OPT-60DC/ 24DC/ 5 - Miniature solid-state relay
2982126

Plug-in miniature solid-state relay, power solid-state relay, 1 N/O contact, input: 60 V DC, output: 3 - 33 V DC/5 A

Tuotetiedot








Yhteensopivat tuotteet



Edut

Vibration and shock resistant
RT III-proof (wash-proof)
Wear-free and durable
Zero voltage switch at AC output
Switching power of up to 24 V DC/5 A
Can be soldered on PCB