REL-MR-110DC/1ICT
-
Single relay
1081618
Pluggable miniature power relay, with tungsten pre-contact for high switch-on currents up to 800 A peaks, 1 N/O contact, input voltage: 110 V DC
Tuotetiedot
Yhteensopivat tuotteet
Edut
Safe isolation between coil and contact side
High degree of protection up to RT III depending on type (wash-proof)
Power contacts up to 16 A