PSH 5-10/L100 - Shield connection clamp
3040603

Shield connection clamp, nom. voltage: 300 V, height: 100 mm, color: black

Tuotetiedot









Yhteensopivat tuotteet


Edut

Connected shielded cable is fixed using a cable binder
Snapped into strain relief once the plug has been wired
For connecting shielded cables
The connecting cable for the shielding is connected via the plug and then makes direct contact with the terminal block when inserted