SH-PCB 6 - Shield connection terminal block
1322664

Shield connection, connection method: Spring-cage connection, product range: ZUBEHOER, width: 11 mm

Tuotetiedot








Yhteensopivat tuotteet


Edut

Safe discharge of interference signals
Low transfer impedance due to large-surface shield connection
Convenient mounting of the cable shielding
As components, it is not possible to certify shield connections in accordance with the requirements of the directive and standards for electrical equipment in potentially explosive areas. As such, shield connection terminal blocks can be used in potentially explosive areas even without an appropriate approval or identification