SSM E4 SM - Servo motor
2894405

Synchronous servo motor with a nominal torque of up to 21.4 Nm and a maximum torque of 121 Nm for 230 V AC or 400 V AC to operate on the servo controllers of the A Servo and Multi types. With the optionally supplied separate fan, the nominal torque increases by up to 33.0 Nm.

Tuotetiedot






Yhteensopivat tuotteet