SSM E2 SM - Servo motor
2894382

Synchronous servo motor with a nominal torque of up to 12.2 Nm and a maximum torque of 70 Nm for 230 V AC or 400 V AC to operate on the servo controllers of the A Servo and Multi types. With the optionally supplied separate fan, the nominal torque increases by up to 18.7 Nm.

Tuotetiedot






Yhteensopivat tuotteet