SSM E1 SM - Servo motor
2894379

Synchronous servo motor with a nominal torque of up to 7.0 Nm and a maximum torque of 42 Nm for 230 V AC or 400 V AC to operate on the servo controllers of the A Servo and Multi types With the optionally supplied separate fan, the nominal torque increases by up to 11.2 Nm.

Tuotetiedot






Yhteensopivat tuotteet