PT-IQ-1X2-5DC-P - Surge protection plug
2800770

Surge protection plug with integrated multi-stage status indicator on the module for a 2-wire floating signal circuit. 5 V DC nominal voltage.

Tuotetiedot








Edut

Predictive monitoring with 3-stage LED display
Integration of the status message into the system controller via group remote signaling
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
Maximum ease of maintenance, thanks to the 2-piece design
Maximum protection for MCR applications with high discharge capacity