Tool for removing the protective cap for strain relief and touch protection, which is mounted on the back of the infrastructure charging sockets
CHARX T2M3SO-CAP-REMOVER
-
Removal tool
1737467
CHARX connect modular, Type 2, Removal tool, Gen 3, Accessories, for removing the protective cap for strain relief and touch protection, which is mounted on the back of the infrastructure charging sockets, IEC 62196-2, This tool is only required if the protective cap for strain relief needs to be loosened. For example, if a previously installed cable set needs to be replaced.
Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää.
Pakolliset lisätarvikkeet
Tuotetiedot
Yhteensopivat tuotteet
Edut
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001