PR2-RSP3-LDP-24DC/2X21 - Relay module
2834685

Fully mounted relay modules with spring-cage connection, consisting of: relay base, plug-in industrial relay with integrated LED, freewheeling diode and engage/disengage manual actuate lever, and relay retaining bracket. Input voltage: 24 V DC, 2 changeover contacts, 10 A

Tuotetiedot









Yhteensopivat tuotteet


Edut

Relay with detectable manual operation and status LED
With DC types, freewheeling diode is integrated in relay
Logical contact arrangement thanks to 1/3-level relay base
4-changeover contact types with multi-layer gold contacts
Mechanical switch position indicator