DEK-REL- 24/O/1 - Relay module
2941154

Relay terminal block, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm, design rotated

Tuotetiedot









Edut

Reduced costs as N terminal block is no longer required
Up to 73 % more space
Wiring reduced to a minimum
2-layer contact with hard gold plating for universal applications from 1 mA to 5 A continuous current
2 kVrms electrical isolation between input and output
Integrated input circuit