IPD PL COVER W22 YE - Protective cap
1845546

Protective cap, IPD, IP54, width: 22 mm, color: yellow, for IPD P 3P1,5..., IPD W 3P1,5..., IPD H 3P1,5..., IPD Y 3P1,5

Tuotetiedot








Yhteensopivat tuotteet


Edut

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies