IPD CAP W32 WP GY
-
Protective cap
1088710
Protective cap, IPD, without locking element, IP66, IP68, IP69K, width: 32 mm, color: gray, for IPD PL 5P2,5...
Tuotetiedot
Yhteensopivat tuotteet
Edut
Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies