IPD CAP W26 WP GY - Protective cap
1088706

Protective cap, IPD, without locking element, IP66, IP68, IP69K, width: 26 mm, color: gray, for IPD PL 3P2,5..., IPD PL 5P1,5...

Tuotetiedot









Yhteensopivat tuotteet


Edut

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies