PC WORX PRO LIC TL180
-
Programming software
2400419
Software package for PC-based automation solutions (180-day trial period), PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max. 128 kB of input and output data, version-specific license key
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
A programming environment for all controllers from Phoenix Contact
Uniform operation worldwide, thanks to programming according to IEC 61131
Fast startup and programming, thanks to comprehensive standard libraries
Integrated fieldbus and network configuration
Application-specific expansion with corresponding functional blocks
Integrated diagnostics and monitoring
Trial license (180 days)
Consistent support for drag-and-drop
User-friendly device handling, thanks to integrated PROFINET, PROFIBUS, INTERBUS, and Modbus TCP configuration and addressing
Program modifications can also be made while the controller is running
Open interfaces to EPLAN, WinMOD, PLCopen XML
Integrated simulation environment